For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XETO - Adjustable direction T shaped screw-in fitting
Bill of material
XET O NW 25 HS 1 5/8
DES
Identifier
XET O NW 25 HS 1 5/8
SER
Series
Heavy
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
30 mm
G1
Thread G1
UN 1.5/8" -12
G2
Thread G2
M 42 x 2
G3
Thread G3
M 42 x 2
I
Length I
19 mm
L4
Length L4
36 mm
L5
Length L5
50 mm
L7
Length L7
49.5 mm
SW
Width across flats SW
50 mm
S1
Width across flats S1
50 mm
OR
O-ring OR
37.47 x 3.00
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.